HUBBELL CANADA
38X300HEBBOX, 3/8" x 3" Hex Bolt, Silicon Bronze
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X300HEBBOX, 3/8" x 3" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 38X300HEBBOX

Silicon Bronze Hexagonal Head Bolt, 3.00 IN L, 3/8 IN-16 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

38X300HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Bolt

Trade Name

DURIUM™

UPC

781810011522

UPC 14 Digit GTIN

00781810011522

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Length Overall inch

3 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Dimensions

3 in x 0.38 in x 0.268 in

Height

0.268 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Bolt - Hex

Logistics

Carton Quantity

50

Pallet Quantity

19200