HUBBELL CANADA
3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 7/8in HOLE
Image of 6823 3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 7/8in HOLE
*Representative image
Image of 6823 3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 7/8in HOLE

3in SQUARE CURVED WASHER for 3/4in BOLT SIZE, 7/8in HOLE

Brand: CHANCE Utility

Catalog ID: 6823

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 3" square x 1/4" thick
  • 7/8" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6823

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Curved Square

Size

3 in X 3 in X 1/4 in

Type

Washer

UPC

096359073871

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

7/8 in

Dimensions

2.928 in x 2.928 in x 0.375 in

Distance From Pole

N/A

Height

0.375 in

Length

2.928 in

Size

3 in X 3 in X 1/4 in

Weight

0.58 lb

Width

2.928 in

Logistics

Pallet Quantity

3600