HUBBELL CANADA
3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 6816 3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE
*Representative image
Image of 6816 3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

3in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: CHANCE Utility

Catalog ID: 6816

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 3" square x 3/16"
  • 13/16" diameter hole for 3/4" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washers, flat

General

Catalog Number

6816

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Square Flat

Size

3 in X 3 in X 3/16 in

Type

Washer

UPC

096359073789

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

3.000 in x 3.000 in x 0.185 in

Distance From Pole

N/A

Height

0.185 in

Length

3 in

Size

3 in X 3 in X 3/16 in

Weight

0.41 lb

Width

3 in

Logistics

Pallet Quantity

4800