HUBBELL CANADA
3in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Image of PSC2050546 3in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE
*Representative image
Image of PSC2050546 3in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE

3in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand: CHANCE Utility

Catalog ID: PSC2050546

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 3" square x 1/4"
  • 11/16" diameter hole for 5/8" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

PSC2050546

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Product Type

Square Flat

Type

Washer

UPC

096359566502

Dimensions

Dimensions

3.000 in x 2.875 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

3 in

Weight

0.588 lb

Width

2.875 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

50

Pallet Quantity

3200