HUBBELL CANADA
4-11/16 In.Square Box, 2-1/8 In. Deep, 42 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack), H72171KBAR
Image of H72171KBAR 4-11/16 In.Square Box, 2-1/8 In. Deep, 42 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack), H72171KBAR
Image of H72171KBAR 4-11/16 In.Square Box, 2-1/8 In. Deep, 42 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack), H72171KBAR

4-11/16 In.Square Box, 2-1/8 In. Deep, 42 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack), H72171KBAR

Brand: TradeSelect

Catalog ID: H72171KBAR

4-11/16 In.Square Box, 2-1/8 In. Deep, 42 Cu. In., With Raised Ground Screw, With Concentric And 1/2 In.KO (40-Pack)

General

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

H72171KBAR

Color

Gray

Gangable

No

Material

Steel

Type

Square Box, Box

UPC

805035056080

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

40

Pallet Quantity

1280