HUBBELL CANADA
4-11/16 in. Square Cover, 1-Gang, 5/8 in. Raised
Image of 843 4-11/16 in. Square Cover, 1-Gang, 5/8 in. Raised

4-11/16 in. Square Cover, 1-Gang, 5/8 in. Raised

Brand: Raco

Catalog ID: 843

4-11/16 in. Square Cover, 1-Gang, 5/8 in. Raised

4-11/16 in. Square Cover, 1-Gang, 5/8 in. Raised

General

Catalog Number

843

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

843

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169008430

Dimensions

Cubic Capacity

4.5 cu.in

Depth

0.625 in

Dimensions

0.625 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.625 in

Raised Height

0.625 in

Size

4-11/16 in

Weight

0.354 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4050