HUBBELL CANADA
4-11/16 in. Square Cover, 2-Device, 3/4 in. Raised
Image of 840 4-11/16 in. Square Cover, 2-Device, 3/4 in. Raised

4-11/16 in. Square Cover, 2-Device, 3/4 in. Raised

Brand: Raco

Catalog ID: 840

4-11/16 in. Square Cover, 2-Device, 3/4 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • For junction box applications only, will not accommodate devices
  • Cover made from zinc, pre-coated, steel
  • Cover includes captive mounting screws

General

Catalog Number

840

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169008409

Dimensions

Cubic Capacity

8.8 cu.in

Dimensions

0.75 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.75 in

Raised Height

0.75 in

Size

4-11/16 in

Weight

0.344 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4050