HUBBELL CANADA
4-11/16 In. Square Cover, Flat Cover, With Concentric, 1/2 & 3/4 In. Ko Opening (25-Pack), 72C6K
Image of 72C6K 4-11/16 In. Square Cover, Flat Cover, With Concentric, 1/2 & 3/4 In. Ko Opening (25-Pack), 72C6K
Image of 72C6K 4-11/16 In. Square Cover, Flat Cover, With Concentric, 1/2 & 3/4 In. Ko Opening (25-Pack), 72C6K
play
3D View
Image of 72C6K 4-11/16 In. Square Cover, Flat Cover, With Concentric, 1/2 & 3/4 In. Ko Opening (25-Pack), 72C6K

4-11/16 In. Square Cover, Flat Cover, With Concentric, 1/2 & 3/4 In. Ko Opening (25-Pack), 72C6K

Brand: TradeSelect

Catalog ID: 72C6K

4-11/16 In. Square Cover, Flat Cover, with Concentric, 1/2 & 3/4 in. KO Opening (25-Pack)

72 series covers are designed for use with 72 series boxes

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

72C6K

Color

Material

Steel

Number of Gang(s)

1-Gang

Size

4-11/16 in

Type

Flat Cover, Cover

UPC

626463002957

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Size

4-11/16 in

Weight

0.32 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

11200