HUBBELL CANADA
4-11/16 in. Square Work, 30-60A Receptacle 2.625 in. Dia
Image of 888 4-11/16 in. Square Work, 30-60A Receptacle 2.625 in. Dia
Image of 888 4-11/16 in. Square Work, 30-60A Receptacle 2.625 in. Dia

4-11/16 in. Square Work, 30-60A Receptacle 2.625 in. Dia

Brand: Raco

Catalog ID: 888

4-11/16 in. Square Work, Exposed Work, 30-60A Receptacle 2.625 in. Dia

  • Galvanized steel construction
  • 30-60A receptacle, 2.625 dia.
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

888

Color

EU RoHS Indicator

Material

Steel

Paintable/Stainable

No

Product Family

4-11/16 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4-11/16 in

Type

UPC

050169008881

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Size

4-11/16 in

Weight

0.45 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880