

Brand: Raco
Catalog ID: 6298
Accessory Type
Cover
Application
Tile
Catalog Number
6298
Color
Cover Shape
Round
Cover Type
Round
Material
Steel
Product Family
Concrete Floor Boxes
Product Type
Floor Boxes
Type
Flanges
UPC
050169062982
Diameter - Outside
4.188 in
Dimensions
4 in x 4 in x 0.3 in
Height
0.3 in
Length
4 in
Weight
0.207 lb
Width
4 in
Industry Standard(s)
UL 514A
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
2850