HUBBELL CANADA
4-Gang Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU4BAR
Image of H2104MSBU4BAR 4-Gang Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU4BAR
Image of H2104MSBU4BAR 4-Gang Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU4BAR

4-Gang Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack), H2104MSBU4BAR

Brand: TradeSelect

Catalog ID: H2104MSBU4BAR

4-Gang Steel Stud Device Box, 2-1/2 In. Deep, 50 Cu. In., With Metal Stud Bracket, 2-3/8 & 3-5/8 Stud Size, Cable Pryouts Ends, Raised Ground Screw, NMD90 And AC90 (16-Pack)

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Type

Steel Stud Bracket

Catalog Number

H2104MSBU4BAR

Color

Gray

Gangable

No

Material

Steel

Type

Switch Box, Box

UPC

805035055748

Wiring System

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

Steel Stud Bracket

Gangable

No

Logistics

Carton Quantity

16