




Brand: TradeSelect
Catalog ID: 54571
Flat sides provide excellent contact for locknuts, External ears are used to nail the ring to the wood form, Ears on inside of box are for fixtures, Waxed fixture ears prevent concrete from interfering with the threads, The top-cover is removable for before-pour work, Rugged metallic construction
Application
Concrete rings are used with poured deck (floor) in high-rise construction. These boxes are installed on wooden or steel concrete forms. After the forms are removed, the box is flush with the concrete.
Bracket Type
No Bracket
Catalog Number
54571
Color
Drawn or Welded
Welded
Gangable
No
Knockouts
4 x 1/2 in, 2 x 3/4 in, 2 x 1 in
Knockouts - Side
4 x 1/2in, 2 x 3/4in, 2 x 1in
Material
Steel
Plaster Ears
No
Type
Concrete Ring, Box
UPC
626463002193
Wiring System
Conduit
Actual Depth
4 in
Knockouts - Side
4 x 1/2in, 2 x 3/4in, 2 x 1in
Raised Ground
Yes
Weight
1.04 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Gangable
No
Knockouts
4 x 1/2 in, 2 x 3/4 in, 2 x 1 in
Carton Quantity
10
Pallet Quantity
700