HUBBELL CANADA
Image of 2946RT 4 in. EMT Raintight Compression Connector, Uninsulated

4 in. EMT Raintight Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2946RT

4 in. EMT Raintight Compression Connector, Uninsulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal
Conduit

General

Catalog Number

2946RT

Conduit Type

EMT

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169501030

Dimensions

Dimensions

4.021 in x 5.07 in x 5.3 in

Height

5.3 in

Length

4.021 in

Trade Size

4 in

Weight

2.281 lb

Width

5.07 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

343