Brand: TradeSelect
Catalog ID: 54151LDBAR
Application
Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.
Bracket Setback
0.4375
Bracket Type
D, Swing Arms
Catalog Number
54151LDBAR
Color
Drawn or Welded
Welded
Ends Cable
8
Knockouts - Bottom
1 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Type
Octagonal Box, Box
UPC
626463040362
Wiring System
Non-Metallic Sheathed (NMD) 14/2 8/3
Actual Depth
1.5 in
Knockouts - Bottom
1 x 1/2in
Raised Ground
Yes
Weight
0.56 lb
Cable Entry
NMD Clamp
Certified Listed
CSA
Bracket Setback
0.4375
Bracket Type
D, Swing Arms
Number of Gang(s)
1-Gang
Carton Quantity
40
Pallet Quantity
1680