HUBBELL CANADA
4 In. Octagon Box Cover, Flat Cover, Blank (100-Pack), 54C1
Image of 54C1 4 In. Octagon Box Cover, Flat Cover, Blank (100-Pack), 54C1

4 In. Octagon Box Cover, Flat Cover, Blank (100-Pack), 54C1

Brand: TradeSelect

Catalog ID: 54C1

4 In. Octagon Box Cover, Flat Cover, Blank (100-Pack)

Rugged metallic construction

General

Application

Covers are used to close an outlet box. Switches or receptacles may be installed into octagon boxes by using covers 54-C-62, 54-C-64, 54-C-65 or 54-C-94.

Bracket Type

No Bracket

Catalog Number

54C1

Color

Material

Steel

Number of Gang(s)

1-Gang

Type

Flat Cover, Cover

UPC

626463002667

Dimensions

Actual Depth

0.051 in

Raised Ground

No

Weight

0.18 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

8000