HUBBELL CANADA
4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work
Image of 294 4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

Brand: Raco

Catalog ID: 294

4 in. Round Ceiling Rated Box, 2-1/8 in. Deep, Three 1/2 KO's, for New and Old Work

  • No protruding ground screw or fan mounting screws allows easy installation
  • Metal protection plate eliminates debris or damage to wiring
  • Setback tab allows for easy installation of different wall thickness
  • New work applications rated at 150 lbs. Old work applications rated at 70 lbs
  • Supplied with three 1/2 in. knockouts
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Easy to follow instructions and mounting hardware included

General

Bracket Type

Old or New Work

Catalog Number

294

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

  • New Work
  • Old Work

Size

4 in

Type

Box

UPC

050169002940

Dimensions

Actual Depth

2.75 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

22.3 cu.in

Depth

2.125 in

Fixture Lbs.

70-150 lb

Height

4.25 in

Raised Ground

Yes

Size

4 in

Weight

1.35 lb

Width

4.13 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

Old or New Work

Knockouts

1/2 in

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

960