
Brand: Bell
Catalog ID: 5625-0
Catalog Number
5625-0
Color
Construction
Cover Included
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Number Of Outlets
3
Toggle Switch
No
Type
UPC
050169562505
Dimensions
3.336 in x 8 in x 4.125 in
Height
4.125 in
Length
3.336 in
Weight
0.854 lb
Width
8 in
Certified Listed
EU RoHS Indicator
Yes
Number Of Outlets
3
Carton Quantity
8
Packaging Type
Shrink
Pallet Quantity
840
Standard Package
8