HUBBELL CANADA
4 in. Square Box, (1)1/2 in. and (11)3/4 in. KO's, Welded
Image of 231 4 in. Square Box, (1)1/2 in. and (11)3/4 in. KO's, Welded
*Representative image
Image of 231 4 in. Square Box, (1)1/2 in. and (11)3/4 in. KO's, Welded

4 in. Square Box, (1)1/2 in. and (11)3/4 in. KO's, Welded

Brand: Raco

Catalog ID: 231

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Eleven 3/4 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Combination screw heads allow quick installation
  • Welded construction
  • One 1/2 in. and Eleven 3/4 in. Knockouts
  • Raised ground
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UL Listed

General

Bracket Type

No Bracket

Catalog Number

231

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169902318

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.425 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.894 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750