HUBBELL CANADA
4 In.Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In.KO (50-Pack), H521711BAR
Image of H521711BAR 4 In.Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In.KO (50-Pack), H521711BAR

4 In.Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In.KO (50-Pack), H521711BAR

Brand: TradeSelect

Catalog ID: H521711BAR

4 In.Square Box, 2-1/8 In. Deep, 30 Cu. In., With Raised Ground Screw, 1/2, 3/4 & 1 In.KO (50-Pack)

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

H521711BAR

Color

Gray

Gangable

No

Material

Steel

Type

Square Box, Box

UPC

805035055885

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

50