HUBBELL CANADA
4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush
Image of 235 4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush

4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush

Brand: Raco

Catalog ID: 235

4 in. Square Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's and Five TKO's, TS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TS style bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

235

Drawn or Welded

Welded

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169902356

Wiring System

Conduit

Dimensions

Actual Depth

2.402 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7.01 in

Raised Ground

No

Size

4 in

Weight

1.008 lb

Width

4.436 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100