HUBBELL CANADA
4 in. Square Cover, 1-Device, 1/4 in. Raised
Image of 771 4 in. Square Cover, 1-Device, 1/4 in. Raised
Image of 771 4 in. Square Cover, 1-Device, 1/4 in. Raised
play
360 View

4 in. Square Cover, 1-Device, 1/4 in. Raised

Brand: Raco

Catalog ID: 771

4 in. Square Cover, 1-Device, 1/4 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Raised 1/4 in.

General

Catalog Number

771

Drawn or Welded

Drawn

Material

Steel

Product Family

4 in. Square Mudrings & Covers

Product Type

Cover

Size

4 in

Type

Mud Ring

UPC

050169907719

Dimensions

Cubic Capacity

1.5 cu.in

Dimensions

0.25 in x 4 in x 4 in

Height

4 in

Length

0.25 in

Raised Height

0.25 in

Size

4 in

Weight

0.178 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

No Packaging

Pallet Quantity

16800