


Catalog Number
768
Drawn or Welded
Drawn
Material
Steel
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Mud Ring
UPC
050169907689
Cubic Capacity
4.5 cu.in
Dimensions
0.625 in x 4 in x 4 in
Height
4 in
Length
0.625 in
Raised Height
0.625 in
Size
4 in
Weight
0.255 lb
Width
4 in
Certified Listed
cULus Listed
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
6250