HUBBELL CANADA
Image of 795 4 in. Square Cover, 2-Device, 1-1/2 in. Raised, Welded

4 in. Square Cover, 2-Device, 1-1/2 in. Raised, Welded

Brand: Raco

Catalog ID: 795

4 in. Square Cover, 2-Device, 1-1/2 in. Raised, Welded

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 5/8 in. raised, open, ears 2-3/4 in. O.C
  • Pre-galvanized construction

General

Catalog Number

795

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

795

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007952

Dimensions

Cubic Capacity

15.5 cu.in

Dimensions

1.5 in x 4 in x 4 in

Height

4 in

Length

1.5 in

Raised Height

1.5 in

Size

4 in

Weight

0.48 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2275