HUBBELL CANADA
Image of 779 4 in. Square Cover, 2-Device, 3/4 in. Raised

4 in. Square Cover, 2-Device, 3/4 in. Raised

Brand: Raco

Catalog ID: 779

4 in. Square Cover, 2-Device, 3/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

779

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

779

Size

4 in

Type

Mud Ring

UPC

050169907795

Dimensions

Cubic Capacity

8.8 cu.in

Dimensions

0.75 in x 4 in x 4 in

Height

4 in

Length

0.75 in

Raised Height

0.75 in

Size

4 in

Weight

0.23 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250