HUBBELL CANADA
4 In.Square Cover, Raised 1/2 In., For One Device (10-Pack), H52C3BAR
Image not found
Image not found

4 In.Square Cover, Raised 1/2 In., For One Device (10-Pack), H52C3BAR

Brand: TradeSelect

Catalog ID: H52C3BAR

4 In.Square Cover, Raised 1/2 In., For One Device (10-Pack)

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

H52C3BAR

Color

Gray

Material

Steel

Type

Fixture Cover, Cover

UPC

805035056332

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

10