HUBBELL CANADA
Image of 52C15 4 In. Square Cover, Raised 7/8 In., 6.1 Cu. In., For One Device (25-Pack), 52C15

4 In. Square Cover, Raised 7/8 In., 6.1 Cu. In., For One Device (25-Pack), 52C15

Brand: TradeSelect

Catalog ID: 52C15

4 in. Square Cover, Raised 7/8 in., 6.1 Cu. In., for One Device (25-Pack)

Self-tapping screws virtually eliminate stripping, 52 series boxes are designed for use with 52 series boxes

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

52C15

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Mudring, Cover

UPC

626463000250

Dimensions

Actual Depth

0.875 in

Raised Ground

No

Size

4 in

Weight

0.25 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

4725