HUBBELL CANADA
4 in. Square Extension Ring, 2-1/8 in. Deep, (6)1/2 & (6)3/4 in. KO's
Image of 207 4 in. Square Extension Ring, 2-1/8 in. Deep, (6)1/2 & (6)3/4 in. KO's
Image of 207 4 in. Square Extension Ring, 2-1/8 in. Deep, (6)1/2 & (6)3/4 in. KO's
play
Image of 207 4 in. Square Extension Ring, 2-1/8 in. Deep, (6)1/2 & (6)3/4 in. KO's
+1
Image of 207 4 in. Square Extension Ring, 2-1/8 in. Deep, (6)1/2 & (6)3/4 in. KO's

4 in. Square Extension Ring, 2-1/8 in. Deep, (6)1/2 & (6)3/4 in. KO's

Brand: Raco

Catalog ID: 207

4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's

Extension rings provide additional cubic capicity. May be used an an outlet box for surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Combination screw heads allow quick installation
  • Welded construction
  • Six 1/2 in. knockouts and six 3/4 in. knockouts
  • UL Listed
  • 30.3 cu. in. capacity

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

207

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Extension Ring

UPC

050169002070

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Size

4 in

Weight

0.65 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750