HUBBELL CANADA
4 In.Square Steel Stud Box, 1-1/2 In. Deep, 21 Cu. In., With Metal Stud Bracket, For 2-3/8 And 3-5/8 In.Stud Size, With Concentric And 1/2 In.KO, Raised Ground Screw (24-Pack), H52151MSBBAR
Image of H52151MSBBAR 4 In.Square Steel Stud Box, 1-1/2 In. Deep, 21 Cu. In., With Metal Stud Bracket, For 2-3/8 And 3-5/8 In.Stud Size, With Concentric And 1/2 In.KO, Raised Ground Screw (24-Pack), H52151MSBBAR
Image of H52151MSBBAR 4 In.Square Steel Stud Box, 1-1/2 In. Deep, 21 Cu. In., With Metal Stud Bracket, For 2-3/8 And 3-5/8 In.Stud Size, With Concentric And 1/2 In.KO, Raised Ground Screw (24-Pack), H52151MSBBAR

4 In.Square Steel Stud Box, 1-1/2 In. Deep, 21 Cu. In., With Metal Stud Bracket, For 2-3/8 And 3-5/8 In.Stud Size, With Concentric And 1/2 In.KO, Raised Ground Screw (24-Pack), H52151MSBBAR

Brand: TradeSelect

Catalog ID: H52151MSBBAR

4 In.Square Steel Stud Box, 1-1/2 In. Deep, 21 Cu. In., With Metal Stud Bracket, For 2-3/8 And 3-5/8 In.Stud Size, With Concentric And 1/2 In.KO, Raised Ground Screw (24-Pack)

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Type

Steel Stud Bracket

Catalog Number

H52151MSBBAR

Color

Gray

Gangable

No

Material

Steel

Type

Square Box, Box

UPC

805035055878

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

Steel Stud Bracket

Gangable

No

Logistics

Carton Quantity

24