HUBBELL CANADA
4 In. Square Steel Stud Box, 2-1/8 In. Deep, 30 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (20-Pack), 521711MSB
Image of 521711MSB 4 In. Square Steel Stud Box, 2-1/8 In. Deep, 30 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (20-Pack), 521711MSB

4 In. Square Steel Stud Box, 2-1/8 In. Deep, 30 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (20-Pack), 521711MSB

Brand: TradeSelect

Catalog ID: 521711MSB

4 In. Square Steel Stud Box, 2-1/8 in. Deep, 30 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, with Concentric and 1/2 in. KO, Raised Ground Screw (20-Pack)

Self-tapping screws virtually eliminate stripping

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0

Bracket Type

MSB, for Steel Stud

Catalog Number

521711MSB

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in, 3 x ½-3/4 in Comb ination, 2 x 1 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x 1 in

Knockouts - Side

1 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4 in

Type

Square Box, Box

UPC

626463040324

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

2 x 1 in

Knockouts - Side

1 x ½-3/4in Combination

Raised Ground

Yes

Size

4 in

Weight

0.61 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Setback

0

Bracket Type

MSB, for Steel Stud

Gangable

No

Knockouts

2 x 1/2 in, 3 x ½-3/4 in Comb ination, 2 x 1 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Pallet Quantity

700