HUBBELL CANADA
4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 8660
Image of 8660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 8660
Image of 8660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 8660
play
Image of 8660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 8660
+2
Image of 8660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 8660

4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 8660

Brand: Raco

Catalog ID: 8660

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with ten 1/2 in. knockouts
  • 13 cu. in. capacity
  • Acceptable for use in 2-hour fire rates walls

General

Bracket Type

No Bracket

Catalog Number

8660

Color

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006603

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.484 lb

Width

2.125 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000