HUBBELL CANADA
4 in.x 2 in. Handy Extension Ring, (8)1/2 in. KO's, Cat. 665
Image of 665 4 in.x 2 in. Handy Extension Ring, (8)1/2 in. KO's, Cat. 665
Image of 665 4 in.x 2 in. Handy Extension Ring, (8)1/2 in. KO's, Cat. 665
play
Image of 665 4 in.x 2 in. Handy Extension Ring, (8)1/2 in. KO's, Cat. 665
+2
Image of 665 4 in.x 2 in. Handy Extension Ring, (8)1/2 in. KO's, Cat. 665

4 in.x 2 in. Handy Extension Ring, (8)1/2 in. KO's, Cat. 665

Brand: Raco

Catalog ID: 665

4 in. x 2 in. Handy Extension Ring, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • Key holes provided for ease of installation
  • Supplied with eight 1/2 in. knockouts
  • 13 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

665

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Extension Ring

UPC

050169006658

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.813 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Weight

0.375 lb

Width

2.125 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

3500