HUBBELL CANADA
4 Inches Square Box, 1.5 In.Ches Deep, 21 Cubic Inches, With Knockout, 52151KBAR
Image of 52151KBAR 4 Inches Square Box, 1.5 In.Ches Deep, 21 Cubic Inches, With Knockout, 52151KBAR
Image of 52151KBAR 4 Inches Square Box, 1.5 In.Ches Deep, 21 Cubic Inches, With Knockout, 52151KBAR
Image of 52151KBAR 4 Inches Square Box, 1.5 In.Ches Deep, 21 Cubic Inches, With Knockout, 52151KBAR

4 Inches Square Box, 1.5 In.Ches Deep, 21 Cubic Inches, With Knockout, 52151KBAR

Brand: TradeSelect

Catalog ID: 52151KBAR

4 Inches Square Box, 1.5 Inches Deep, 21 Cubic Inches, With Knockout.

4 Inches Square Box, 1.5 Inches Deep, 21 Cubic Inches, With Knockout

Make great cross connections with this Hubbell® 4 in. Square Box. 1-1/2 in. Deep. Used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices. The backed-out ground screws position saves time on installation by eliminating the step of backing out the screw when installing the ground wire. For use with Hubbell® 4 in. Square Box Covers

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

52151KBAR

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4 in

Type

Square Box, Box

UPC

626463001837

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Raised Ground

Yes

Size

4 in

Weight

0.55 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2250