HUBBELL CANADA
4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H53171KBAR
Image of H53171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H53171KBAR
Image of H53171KBAR 4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H53171KBAR

4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack), H53171KBAR

Brand: TradeSelect

Catalog ID: H53171KBAR

4 Inches Square Box, 2.13 Inches Deep, 30 Cu. In., With Concentric And 1/2 In.KO (50-Pack)

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

H53171KBAR

Color

Gray

Gangable

No

Material

Steel

Type

Extension Ring

UPC

805035056493

Wiring System

Conduit

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Gangable

No

Logistics

Carton Quantity

50