HUBBELL CANADA
4 Inches Square Box, 2.13 Inches Deep, 30 Cubic Inches, With Knockout, 52171K
Image of 52171K 4 Inches Square Box, 2.13 Inches Deep, 30 Cubic Inches, With Knockout, 52171K
Image of 52171K 4 Inches Square Box, 2.13 Inches Deep, 30 Cubic Inches, With Knockout, 52171K
play
3D View

4 Inches Square Box, 2.13 Inches Deep, 30 Cubic Inches, With Knockout, 52171K

Brand: TradeSelect

Catalog ID: 52171K

4 In. Square Box, 2-1/8 in. Deep, 30 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (40-Pack).

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

52171K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4 in

Type

Square Box, Box

UPC

626463042434

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Raised Ground

Yes

Size

4 in

Weight

0.7 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

40

Pallet Quantity

1400