HUBBELL CANADA
4 Inches Square Box Surface Covers, With 2 Duplex Receptacles (10-Pack), H8371BAR
Image of H8371BAR 4 Inches Square Box Surface Covers, With 2 Duplex Receptacles (10-Pack), H8371BAR
Image of H8371BAR 4 Inches Square Box Surface Covers, With 2 Duplex Receptacles (10-Pack), H8371BAR
Image of H8371BAR 4 Inches Square Box Surface Covers, With 2 Duplex Receptacles (10-Pack), H8371BAR

4 Inches Square Box Surface Covers, With 2 Duplex Receptacles (10-Pack), H8371BAR

Brand: TradeSelect

Catalog ID: H8371BAR

4 Inches Square Box Surface Covers, With 2 Duplex Receptacles (10-Pack)

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

H8371BAR

Color

Gray

Material

Steel

Type

Exposed Cover, Cover

UPC

805035056172

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

10