HUBBELL CANADA
4" Octagon Box, 2-⅛" Deep, 21 Cu In, ½" Ko Nmd90 (10-Pack), 54171LFBAR
Image of 54171LFBAR 4" Octagon Box, 2-⅛" Deep, 21 Cu In, ½" Ko Nmd90 (10-Pack), 54171LFBAR

4" Octagon Box, 2-⅛" Deep, 21 Cu In, ½" Ko Nmd90 (10-Pack), 54171LFBAR

Brand: TradeSelect

Catalog ID: 54171LFBAR

4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., For Ceiling Fan and Fixture 35 Lbs, 1/2 in. KO, Cable Pryouts, Raised Ground Screw, NMD90 (10-Pack)

General

Application

Octagon Ceiling Fan boxes can be used in the installation of heavy lighting fixtures or ceiling fans.

Bracket Type

No Bracket

Catalog Number

54171LFBAR

Ceiling Fan Rated

Yes

Color

Drawn or Welded

Drawn

Ends Cable

8

Gangable

No

Knockouts

3 x 1/2 in

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Box, Box

UPC

626463032428

Wiring System

Non-Metallic Sheathed (NMD) 14/2 8/3

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Raised Ground

Yes

Weight

0.999 lb

Conductor Related

Cable Entry

NMD Clamp

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

3 x 1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

1020