HUBBELL CANADA
4-POINT 6T Dieless C-Head Battery Crimper, Pro Bag, 5Ah Makita Batteries
Image of PAT4PC834L5PB 4-POINT 6T Dieless C-Head Battery Crimper, Pro Bag, 5Ah Makita Batteries

4-POINT 6T Dieless C-Head Battery Crimper, Pro Bag, 5Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT4PC834L5PB

PATRIOT® 4-POINT® Series, 6-Ton Dieless C-Head Battery Crimper, Nylon Pro Bag, Makita (2) 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The PATRIOT® 4-POINT® PAT4PC834 dieless c-head crimpers offer range-taking capability. Featuring 360° head rotation and 1.06" jaw opening, these tools can crimp #8 AWG - 1000 kcmil UL Listed Connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • 1.06" Jaw opening
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT4PC834L5PB

Container Type

Nylon Pro Bag

Crimp Force Capacity

6 ton

Die Type

Dieless

EU RoHS Indicator

Power Source

120V-AC Charger

Recharge Time

0.75 h

Series

PATRIOT® 4-POINT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT® 4-POINT®

Type

Crimper

UPC

621945561953

Dimensions

Dimensions

15.62 in x 3.25 in x 14.1 in

Height

14.1 in

Length

15.62 in

Weight

12.5 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper Terminals: #8-1000 kcmil
Copper Splices: #8-500 kcmil
Copper Flex Terminals: #8-777.7 Flex
Copper Flex Splices: #8-500 kcmil
Aluminum Terminals: #8-750 kcmil
Aluminum Splices: #8-350 kcmil*
*1.06" barrel diameter maximum for aluminum splices due to jaw opening
Aluminum HYPLUG™: #8-750 kcmil

Certifications And Compliance

EU RoHS Indicator

UL Listed

No

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.75 h

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12