HUBBELL CANADA
4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum
Image of 81KLRGGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum
Image of 81KLRGGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum
Image of 81KLRGGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum
Image of 81KLRGGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum
Image of 81KLRGGUIDEKIT 4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum

4-POINT® Series, Crimping Guides for 81K2 Series: Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum

Brand: Burndy

Catalog ID: 81KLRGGUIDEKIT

Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum; Use with 81K2 Series Crimpers

  • Accommodates Connector Sizes: Copper: #3 AWG - #250 kcmil
  • Aluminum #5 AWG - #3/0 AWG

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Catalog Number

81KLRGGUIDEKIT

Die Type

Dieless

Product Type

Tooling

Series

4-POINT® Series

Tool Type

Accessory

Trade Name

4-POINT®

Type

Accessory

UPC

621945646544

Dimensions

Weight

0.12 lb

Conductor Related

Crimping Ranges

Copper: #3 AWG - #250 kcmil; Aluminum #5 AWG - #3/0 AWG

Logistics

Carton Quantity

1

Package Contents

Large Guide Kit only

Pallet Quantity

464