HUBBELL CANADA
Image of S1R4FRPTADMTBK 4" Recessed Series, Abandonment Plate
Image of S1R4FRPTADMTBK 4" Recessed Series, Abandonment Plate
Image of S1R4FRPTADMTBK 4" Recessed Series, Abandonment Plate

4" Recessed Series, Abandonment Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4FRPTADMTBK

Fire Rated Poke Throughs, Recessed 4" Series, Abandonment Plate, Black

  • Maintains UL Fire Rating when S1R4PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

General

Accessory Type

Abandonment Plate

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4FRPTADMTBK

Color

Finish Type

Black

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Accessories

Type

4" Recessed Rated Poke Through Accessories

UPC

783585547350

Dimensions

Size

Standard Sized Product

Weight

0.7 lb

Conductor Related

Cable Entry

None

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10