HUBBELL CANADA
4 ¹¹⁄₁₆" Square Box, 2 ⅛" Deep, ½ & ¾" Ko (30-Pack), 72171KBAR
Image of 72171KBAR 4 ¹¹⁄₁₆" Square Box, 2 ⅛" Deep, ½ & ¾" Ko (30-Pack), 72171KBAR
Image of 72171KBAR 4 ¹¹⁄₁₆" Square Box, 2 ⅛" Deep, ½ & ¾" Ko (30-Pack), 72171KBAR
play
3D View
Image of 72171KBAR 4 ¹¹⁄₁₆" Square Box, 2 ⅛" Deep, ½ & ¾" Ko (30-Pack), 72171KBAR

4 ¹¹⁄₁₆" Square Box, 2 ⅛" Deep, ½ & ¾" Ko (30-Pack), 72171KBAR

Brand: TradeSelect

Catalog ID: 72171KBAR

4-11/16 In. Square Box, 2-1/8 in. Deep, 42 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (30-Pack)

General

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

72171KBAR

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Knockouts - Side

4 x 1/2in, 2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4-11/16 in

Type

Square Box, Box

UPC

626463002308

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Knockouts - Side

4 x 1/2in, 2 x ½-3/4in Combination

Raised Ground

Yes

Size

4-11/16 in

Weight

0.81 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

30

Pallet Quantity

1080