HUBBELL CANADA
Image of 5695-0 4-Tier Replacement Globe, Clear
Clearance

4-Tier Replacement Globe, Clear

Brand: Bell

Catalog ID: 5695-0

4-Tier Replacement Globe, Clear

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Includes screw-in clear glass globe.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • 4-tier
  • 3-1/4 in. diameter, 6 3/4 in. long
  • Glass
  • Clear globe

General

Catalog Number

5695-0

Color

EU RoHS Indicator

Yes

Fixture Type

Landscape

Light Source

Incandescent

Material

Glass

Type

Replacement Globe

UPC

050169569504

Weather Resistant

Yes

Dimensions

Depth

6.75 in

Height

3.25 in

Package Height

3.25 in

Package Length

3.25 in

Package Weight

1 lb

Package Width

6.75 in

Width

3.25 in

Electrical Ratings

Lamp Wattage

60 W

Primary Voltage

120 V

Wattage Range

0-60 W

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

320

Standard Package

4