HUBBELL CANADA
Image of 8998-1 4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)

Brand: Raco

Catalog ID: 8998-1

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)

Product details

General

Accessory Type

Box

Catalog Number

8998-1

Color

EU RoHS Indicator

Contact Manufacturer

Type

Pigtail

UPC

050169899816

Dimensions

Dimensions

0.795 in x 0.414 in x 0.414 in

Height

0.414 in

Length

0.795 in

Weight

0.006 lb

Width

0.414 in

Logistics

Carton Quantity

50

Packaging Type

Bag

Pallet Quantity

19200