HUBBELL CANADA
Image of 4904B 4-Way Toggle Switch, Black, Wiring Device, 20A, 120/277V AC
Image of 4904B 4-Way Toggle Switch, Black, Wiring Device, 20A, 120/277V AC

4-Way Toggle Switch, Black, Wiring Device, 20A, 120/277V AC

Brand: Bryant

Catalog ID: 4904B

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4904B

Color

Product Family

Heavy Duty

Style

Four Way

Type

Toggle

UPC

781786715172

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10