HUBBELL CANADA
Image of 4804GRY 4-Way Toggle Switch, Gray, Heavy-Duty, 15A, 120/277V AC
Image of 4804GRY 4-Way Toggle Switch, Gray, Heavy-Duty, 15A, 120/277V AC

4-Way Toggle Switch, Gray, Heavy-Duty, 15A, 120/277V AC

Brand: Bryant

Catalog ID: 4804GRY

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Gray

  • Toggle
  • General Purpose AC
  • Four Way
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4804GRY

Color

Series

Extra Heavy Duty

Style

Four Way

Type

Toggle

UPC

781786623675

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10