HUBBELL CANADA
4" x 6" Vertical Cable Manager Simple Spool for Racks
Image of VSS46 4" x 6" Vertical Cable Manager Simple Spool for Racks
Image of VSS46 4" x 6" Vertical Cable Manager Simple Spool for Racks
Image of VSS46 4" x 6" Vertical Cable Manager Simple Spool for Racks
Image of VSS46 4" x 6" Vertical Cable Manager Simple Spool for Racks
Image of VSS46 4" x 6" Vertical Cable Manager Simple Spool for Racks
Discontinued

4" x 6" Vertical Cable Manager Simple Spool for Racks

Brand: Hubbell Premise Wiring

Catalog ID: VSS46

Vertical Cable Manager, Simple Spool,4" Wide X 6" Deep

General

Catalog Number

VSS46

UPC

662620249025

Dimensions

Width

4 in