HUBBELL CANADA
Image of 80953 400-3.0 SERIES SLITTER 3.0MM
Image of 80953 400-3.0 SERIES SLITTER 3.0MM

400-3.0 SERIES SLITTER 3.0MM

Brand: Ripley Tools

Catalog ID: 80953

Fiber Buffer Tube & Drop Cable Slitter. Cable slitters in a variety of models.

  • Durable cable slitters in a variety of models accommodate a wide range of buffer tube & drop cable sizes
  • Dual blades slice through the tube at two points to ensure precision on cable ends & mid-spans
  • Color-coded guide blocks provide easy identification & soft plastic-coated handles reduce hand strain
  • Self-closing design & latch lock increase safety

General

Accessibility

  • Mid-Span
  • End

Catalog Number

80953

Handle Type

Cushioned Non-Slip Grips

Dimensions

Length

6.5 in

Length Metric

165 mm

Weight

9 oz

Operational

Accessibility

  • Mid-Span
  • End