HUBBELL CANADA
Image of 80830-009 400 SERIES KIT 5.3MM
Image of 80830-009 400 SERIES KIT 5.3MM
Image of 80830-009 400 SERIES KIT 5.3MM

400 SERIES KIT 5.3MM

Brand: Ripley Tools

Catalog ID: 80830-009

Fiber Buffer Tube & Drop Cable Slitter Kit. Cable slitter kit with tool body and interchangeable guide blocks.

  • Convenient cable slitter kit includes a tool body & interchangeable guide blocks to fit specific cable sizes
  • Factory-set, dual blades slice through to ensure precise blade depths on cable ends & mid-spans
  • Color-coded guide blocks provide easy identification & soft plastic-coated handles reduce hand strain
  • Self-closing tool design & latch lock increase safety

General

Accessibility

  • Mid-Span
  • End

Catalog Number

80830-009

Dimensions

Dimensions

11.5 in x 8.25 in x 2.5 in

Dimensions Metric

292 x 210 x 63.5 mm

Height

2.5 in

Height Metric

63.5 mm

Length

11.5 in

Length Metric

292

Weight

2.4 lb

Width

8.25 in

Width Metric

210

Operational

Accessibility

  • Mid-Span
  • End