

Brand: AccelTex Solutions
Catalog ID: ATS-00428
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
400
Catalog Number
ATS-00428
Compatibility
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433837
Dimensions
11 in x 11 in x 2 in
Height
2 in
Length
11 in
Width
11 in
Cable Type
400
Compatibility
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug