

Brand: AccelTex Solutions
Catalog ID: ATS-00429
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
400
Catalog Number
ATS-00429
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433844
Dimensions
11.5 in x 12 in x 2.5 in
Height
2.5 in
Length
11.5 in
Width
12 in
Cable Type
400
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Jack
Connector Style 2
N-Style Plug
Carton Quantity
10
Pallet Quantity
80