HUBBELL CANADA
41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-Lock® , 6 Foot Cord
Image of HBL8116B-06C 41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-Lock® , 6 Foot Cord
Image of HBL8116B-06C 41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-Lock® , 6 Foot Cord
New

41" Vertical Basic PDU , 20 Amp 120 Volt , 1 Phase , NEMA L5-20R Receptacles , Twist-Lock® , 6 Foot Cord

Brand: Hubbell Premise Wiring

Catalog ID: HBL8116B-06C

20A 120V 1 Phase, (22) NEMA 5-20, Basic, L5-30P plug, 6 foot cord

Complete line of basic and intelligent rack mounted power distribution units (PDU). Highly reliable with robotically soldered connections. Assembled in the USA.

  • Basic always on powering
  • Build to order in US
  • Robotic soldering for high reliability
  • Available in standard black, red, white, and blue
  • Available with 6 or 10 foot cords

Tool free standard button mount

General

Application

Data Center

Catalog Number

HBL8116B-06C

Color

Black

Enclosure Type

Steel enclosure

Environmental Conditions

Indoor

Material

Steel

Mounting Type

Standard Buttons

Number of Receptacles

22

Plug Type

Twist-Lock®

Receptacle Type

NEMA L5-20R

Series

Rack Mount Power Distribution Unit

Style

0U vertical mount in cabinet or rack

Type

Rack Mount

UPC

662620379036

Dimensions

Dimensions

41 in x 2.2 in x 2 in

Height

2 in

Length

41 in

Width

2.2 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

60 Hz

Phase

1-Phase

Voltage Rating

120 V

Wattage

2400 W

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • UL69850-01
  • EIA-310

Configuration

Number of Receptacles

22